12.3" mini–LED Local Dimming Display by Analog Devices

Added technology in an automobile’s cabin means added size and scope for in-cabin displays. Thus, it’s essential to have enhanced display quality and power saving capabilities especially for electric vehicles. Local dimming is an effective way to have a high contrast display and be competitively priced with OLEDs, plus save up to 50% in power since there are many blacks in the HMI (human-machine interface) screen. This demo is a 12.3" local dimming display with 1536 mini LED using MAX25500 with up to 50% power saving and 1000+ nit.