Attention Internet Explorer users: Analog.com no longer supports IE 11. Please update your browser to ensure the best performance on analog.com
Browser Compatibility Issue: We no longer support this version of Internet Explorer. For optimal site performance we recommend you update your browser to the latest version.Update Microsoft Internet Explorer
Press the Enter key or click the Search Icon to get general search results
2.
Click a suggested result to go directly to that page
3.
Click Search to get general search results based on this suggestion
4.
On Search Results page use Filters found in the left hand column to refine your search
LTC3895 Video Product Brief
The LTC3895 is a high-performance step-down switching regulator DC/DC controller that drives an all N-channel synchronous power MOSFET stage that can operate from input voltages up to 140V (150V abs max). A constant frequency current mode architecture allows a phase-lockable frequency of up to 850kHz. The gate drive voltage can be programmed from 5V to 10V to allow the use of logic or standard-level FETs to maximize efficiency. An integrated switch in the top gate driver eliminates the need for an external bootstrap diode. An internal charge pump allows for 100% duty cycle operation. The low 40μA no-load quiescent current extends operating run time in battery-powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3895 features a precision 0.8V reference and power good output indicator. The output voltage can be programmed between 0.8V to 60V using external resistors or pin-programmed for a fixed 5V or 3.3V.