LTM8050 Inverting (Negative) Output

Inverting (Negative) OutputsWith a relatively wide input voltage and output voltage range, the LTM8050 is well suited for Inverting applications when a negative output voltage is desired. Watch the LTM8050 deliver a -12V output at 1.5A from a 24V Input with 83% efficiency and just a 54°C temperature rise over ambient. Highly suggested additional reading is design note DN1021 when using µModule regulators in inverting output applications.