Current Sharing and Load Transient Performance

The LTM8050 step-down µModule regulator accepts an input supply voltage up to 58V delivering a 2A output at an output voltage adjustable up to 24V. The LTM8050 also supports output current sharing. In this Techclip video, two LTM8050s operate with excellent current matching within 1% at 4A even under a demanding load transient.