Abstract
Digital Video Broadcast—Handheld (DVB-H) covers small, battery-powered, handheld convergence terminals with built-in cellular radio such as GSM, GPRS, or UMTS. This application note presents an overview of the MAX2165, an integrated, direct-conversion tuner IC designed to work with an OFDM demodulator. The discussion will show how the MAX2165 can be applied to a DVB-H system.
Introduction
The MAX2165 is an integrated, direct-conversion tuner IC designed to work with an OFDM demodulator for Digital Video Broadcast—Handheld (DVB-H).¹ DVB-H is a specification that covers small, battery-powered, handheld convergence terminals with built-in cellular radio such as GSM, GPRS, or UMTS. These terminals have the functionality of a mobile phone and can receive IP-based services using DVB-H over DVB-T physical layer. The DVB-T antenna and the cellular antenna are both integral with the terminal.
This application note presents an overview of the MAX2165, showing how it can be applied to a DVB-H system. A block diagram, typical tuner specifications, channel allocation, and modulation type will all be shown.
MAX2165 overview
The MAX2165 is a direct-conversion DVB-H tuner which covers an input frequency range of 470MHz to 780MHz. The design features an I/Q baseband signal interface and integrated lowpass filters, and thus requires no IF SAW filter. Gain control and DC-offset correction are fully digital to support time-sliced operation with minimal power-up delay. VCO locking time and close-in phase noise are minimized by use of a fractional-N PLL, which controls the fully integrated VCO. The low close-in noise floor supports lower complexity OFDM demodulator algorithms. A widely adopted interface to the baseband processor makes the MAX2165 an attractive tuner for DVB-H applications.
DVB-H Radio Block Diagram
Figure 1 presents a radio block diagram based on the MAX2165 and a generic baseband processor. RF from the antenna passes through the optional bandpass filter to the LNA. Gain can be adjusted digitally in 16dB steps or set by an analog gain-control voltage. Optional front-end filtering helps to customize the tuner for required blocking performance. After the LNA, the signal is filtered by an adjustable bandpass tracking filter to reduce interferers. Next, the down-converter mixer splits the signal into I and Q paths. The mixer is driven by a quadrature local oscillator, generated by a fractional-N PLL with integrated VCO. A built-in reference oscillator (with external crystal) provides the PLL's reference clock, which is also buffered on-chip and provided to the baseband processor. The I/Q signals go through adjustable lowpass filters and variable gain amplifiers which are controlled by a baseband gain-control voltage. Differential I/Q signals are then processed by baseband and application processors to be displayed or distributed to the peripherals. The baseband processor controls all the adjustable functional blocks through a secondary I²C interface. Dedicated processor outputs provide baseband/RF gain-control voltages, as well as chip-select, standby, and shutdown control signals. An overload detector output is also provided for RF gain control.
Figure 1. A radio block diagram based on the MAX2165 radio tuner IC.
MAX2165 DVB-H tuner specifications
A DVB-H receiver will, in general, have the same RF performance as a DVB-T receiver. DVB-H uses the DVB-T transmission system as the physical layer, and adds extra error correction and time-slicing mechanisms on the link layer.²
Parameter | Conditions | Value | |||
Frequency Range (MHz) | 470 to 783 | ||||
RF Input Impedance (Ω) | 75 | ||||
Return Loss (dB) | 75Ω System Impedance | -7 | |||
Noise Figure (dB) | 5 | ||||
Input Power per Channel (dBm) | VOUT (DVB-T modulated) 0.5VP-P | -83 | |||
Maximum Input Power (dBm) | -30 | ||||
Cellular Blocker (dBm) | Single Blocker < 4MHz bandwidth in the 830MHz ... 950MHz band | -5 | |||
*These specifications reference EN 300 744 V1.4.1 and IEC 62216-1 for 8MHz channel bandwidth. | |||||
Frequencies and channel bandwidths
The receiver can receive UHF bands IV and V with channel bandwidth 8MHz, 7MHz, or 6MHz. Center frequencies are defined as:
- For countries using 8MHz channel raster:
fc = 474MHz + (N - 21) x 8MHz + offset, where:
N = {21, ..., 69} (UHF channel number) - For countries using 7MHz channel raster:
fc = 529.5MHz + (N - 28) x 7MHz + offset, where:
N = {28, ..., 67} (UHF channel number) - For countries using 6MHz channel raster:
fc = 473MHz + (N - 14) x 6MHz + offset, where:
N = {14, ..., 83} (UHF channel number)
In some countries offsets may be used:
Preferred offset is ±1/6MHz, where n = {1,2, ...} (Figure 2):
Figure 2. DVB-H channel definitions.
Modulation
The DVB-H system uses Orthogonal Frequency Division Multiplexing (OFDM) where all carriers in one OFDM frame are modulated by either: QPSK, 16-QAM, 64-QAM, non-uniform 16-QAM, or non-uniform 64-QAM. The TPS carriers are modulated by DBPSK.
Conclusion
The MAX2165 has been presented here in a typical DVB-H system. The highly integrated nature of this device, coupled with its flexibility, make it an obvious choice for the application.
References
¹IEC 62002-2: Mobile and portable DVB-T/H radio access-Part 1: Interface specification.²ETSI EN 300 744: "Digital Video Broadcasting (DVB); Framing structure, channel coding and modulation for digital terrestrial television."