Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration Files

  • Schematic
  • BOM
Download Design Files 11.91 K

Description

The MAXREFDES1264 is a reference design for the MAX32630FTHR and MAX7404. It produces an accurate variable frequency sine wave for use as a general-purpose reference signal. The MAX7404 is an eighth-order elliptic switched-capacitor lowpass filter. The MAX32630FTHR is an ARM core-based low-power microcontroller board used to provide the clock and input signal to the MAX7400.



Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

Sample Products