Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The DE4 Development Board provides the ideal hardware platform for system designs that demand high-performance, serial connectivity, and advanced memory interfacing. Developed specifically to address the rapidly evolving requirements in many end markets for greater bandwidth, improved jitter performance, and lower power consumption. The DE4 is powered by the Stratix® IV GX device and supported by industry-standard peripherals, connectors and interfaces that offer a rich set of features that is suitable for a wide range of compute-intensive applications. The evaluation of transceiver performance for jitter, protocol compliance, and equalization on the DE4, exceeded the Stratix IV GX performance standard with transceivers operating at 10 Gbps on SATA and HSMC interfaces!
The advantages of the Stratix® IV GX FPGA platform with embedded transceivers has allowed the DE4 to fully compliant with version 2.0 of the PCI Express standard in addition to serial ATA (SATA) interfaces making it possible to leverage the integration option for storage applications. The DE4 delivers fully tested and supported connectivity targeted reference design that integrates built-in blocks for PCI Express, SATA transceivers, and Gigabit Ethernet protocol. Situated on the DE4 also includes two DDR2 SO-DIMM socket supporting maximum capacity of 8-Gbyte of volatile memory for user applications which are capable running at 400 MHz clock rate.
The DE4 is supported by multiple targeted reference designs and two High-Speed Mezzanine Card (HSMC) connectors that allow scaling and customization with mezzanine daughter cards. For large-scale ASIC prototype development, it can be established by a cable connecting to multiple DE4/FPGA boards through the HSMC connectors.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LT3080-1 | Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LTC6902 | Multiphase Oscillator with Spread Spectrum Frequency Modulation |
LTC6902CMS#PBF LTC6902IMS#PBF |
LTM4601 LTM4601-1 |
12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining | |
LT1963A Series | 1.5A, Low Noise, Fast Transient Response LDO Regulators |
LT1963AEFE#PBF LT1963AEFE-1.5#PBF LT1963AEFE-1.8#PBF LT1963AEFE-2.5#PBF LT1963AEFE-3.3#PBF LT1963AEQ#PBF LT1963AEQ-1.5#PBF LT1963AEQ-1.8#PBF LT1963AEQ-2.5#PBF LT1963AEQ-3.3#PBF LT1963AES8#PBF LT1963AES8-1.5#PBF LT1963AES8-1.8#PBF LT1963AES8-2.5#PBF LT1963AES8-3.3#PBF LT1963AEST-1.5#PBF LT1963AEST-1.8#PBF LT1963AEST-2.5#PBF LT1963AEST-3.3#PBF LT1963AET#06PBF LT1963AET#PBF LT1963AET-1.5#06PBF LT1963AET-1.5#PBF LT1963AET-1.8#06PBF LT1963AET-1.8#30PBF LT1963AET-1.8#PBF LT1963AET-2.5#06PBF LT1963AET-2.5#30PBF LT1963AET-2.5#PBF LT1963AET-3.3#06PBF LT1963AET-3.3#30PBF LT1963AET-3.3#PBF LT1963AIFE#PBF LT1963AIQ#PBF LT1963AIS8#PBF LT1963AIT#PBF |
LTM4616 | Dual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator |