Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTC2308 | Low Noise, 500ksps, 8-Channel, 12-Bit ADC |
LTC2308CUF#PBF LTC2308IUF#PBF |
LTC3600 | 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator |
LTC3600EDD#PBF LTC3600EMSE#PBF LTC3600IDD#PBF LTC3600IMSE#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT3080-1 | Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTC3605 | 15V, 5A Synchronous Step-Down Regulator |
LTC3605EUF#PBF LTC3605IUF#PBF |