Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

Helio base board with Altera Cyclone V SoC FPGA combines the power of dual ARM Cortex-A9 processors with the flexibility of programmable logic. Fully tested and proven platform enables you to get an ARM SoC design up and running in minutes.

Helio Base Board

  • High-performance SDRAM interface with 1GB DDR3 memory + microSD card
  • Robust I/O including USB, 1G Ethernet, UART, I2C
  • Built-in USB Blaster II for configuration and debug
  • Altera-standard HSMC expansion connector for system flexibility [more...]

 

Helio View Touch LCD Display with HDMI Video

  • Adds powerful graphics and video capabilities to the Helio board
  • Ideal for developing designs for applications requiring touch screen input or video processing
  • Example applications:
    • Industrial control systems
    • Medical equipment
    • Scientific instrumentation