Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
The DSP Development Kit, Stratix V Edition provides a complete design environment that includes all the hardware and software you need to begin developing DSP-intensive FPGA designs immediately.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LTM4628 | Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator | |
LT3080 | Adjustable 1.1A Single Resistor Low Dropout Regulator |
LT3080EDD#PBF LT3080EMS8E#PBF LT3080EQ#PBF LT3080EST#PBF LT3080ET#31PBF LT3080ET#PBF LT3080IDD#PBF LT3080IMS8E#PBF LT3080IQ#PBF LT3080IST#PBF LT3080IT#PBF |
LTM4614 | Dual 4A per Channel Low VIN DC/DC μModule (Power Module) Regulator | |
LTC3880 | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
LTC3880EUJ#PBF LTC3880EUJ-1#PBF LTC3880IUJ#PBF LTC3880IUJ-1#PBF |