Overview
Design Resources
Design & Integration Files
- Schematic
- Bill of Materials
- Gerber Files
- PADS Files
- Assembly Drawing
Evaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit
- EVAL-CN0256-EBZ ($75.00) Isolated LVDS Interface Circuit
Features & Benefits
- LVDS Driver and Receiver
- Isolated Interface
- Isolated Power
Product Categories
Markets & Technology
Parts Used
Documentation
Reference Materials
Circuit Note (1)
Circuit Function & Benefits
Low voltage differential signaling (LVDS) is an established standard (TIA/EIA-644) for low power, high speed, point-to-point communication. It is used in instrumentation and control applications to send high volumes of data across backplanes or short cable links, or to distribute high speed clocks to different parts of an application circuit.
The circuit shown in Figure 1 demonstrates isolation of an LVDS interface. Advantages of isolating LVDS interfaces include protection against fault conditions (safety isolation) and improving robustness (functional isolation).
The ADuM3442 provides digital isolation of the logic inputs to the ADN4663 LVDS driver and the logic outputs from the ADN4664 LVDS receiver. Together with provision of isolated power using the ADuM5000, a number of challenges to isolating LVDS links in industrial and instrumentation applications are met that include the following:
- Isolation of the logic signals to/from the LVDS drivers/ receivers, ensuring standard LVDS communication on the bus side of the circuit.
- Highly integrated isolation using just two additional wide-body SOIC devices, the ADuM3442 and ADuM5000, to isolate the standard LVDS devices, the ADN4663 and ADN4664.
- Low power consumption compared to traditional isolation (opto-couplers). Low power operation is a feature of LVDS applications.
- Multiple channels of isolation. In LVDS applications, parallel channels are used to maximize data throughput. This circuit demonstrates quad-channel isolation (in this case, two transmit and two receive channels).
- High speed operation; the isolation can operate at up to 150 Mbps, facilitating basic LVDS speed requirements.
The circuit shown in Figure 1 isolates a dual-channel LVDS line driver and a dual-channel LVDS receiver. This allows demonstration of two complete transmit and receive paths on a single board.

Circuit Description
Applications of isolated LVDS are safety isolation and/or functional isolation of board-to-board, backplane, and printed circuit board (PCB) communication links. An example of safety isolation is a system with an LVDS backplane where one or more plug-in cards are at risk from high voltage transients. Isolating the LVDS interface ensures that such fault conditions do not affect other circuits in the system. An example of an application where functional isolation is beneficial is measurement equipment. Isolating LVDS links, for example, between an ADC and FPGA, can provide a floating ground plane to boost the integrity of measurement data, minimizing interference from the rest of the application.
Figure 2 shows a photo of the isolated LVDS interface circuit shown isolating two transmit communication channels (CMOS/TTL to LVDS) and two receive channels (LVDS to CMOS/TTL). The signals can be isolated at data rates up to 150 Mbps while maintaining the ADuM3442 specification for maximum pulse width distortion.

Logic signals can be applied to IN1 and IN2 and are isolated by the ADuM3442. The corresponding outputs of the ADuM3442 (the DIN1 and DIN2 test points) are connected to the ADN4663 LVDS driver to create LVDS signals on DOUT1+, DOUT1− and DOUT2+, DOUT2−.
The ADN4664 LVDS receiver can receive LVDS signals on RIN1+, RIN1− and RIN2+, RIN2−. The receiver outputs (the ROUT1, ROUT2 test points) are connected to the ADuM3442 to isolate the signals. The corresponding logic outputs from the ADuM3442 are OUT1 and OUT2.
The circuit is powered on the logic side by a connection to VDD1. This supply can be 3.3 V or 5 V and powers the logic side of the ADuM3442 (the signal isolation for the circuit) and provides power to the ADuM5000 , which provides an isolated supply for the bus side of the circuit.
The VISO output of the ADuM5000 provides the 3.3 V supply required for the LVDS driver ( ADN4663) and LVDS receiver ( ADN4664) as well as the bus side of the ADuM3442.
Guidelines described in the AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices, were used to generate the circuit layout. Additionally, the layout has been optimized for high speed differential signaling. The LVDS input/output traces are of matched length and have 50 Ω impedance to ground (100 Ω between differential pairs). Test points on each pair are also a matched distance from the driver/receiver. Multiple vias to ground are placed alongside the traces to improve signal integrity at high speeds.
Termination resistors (R1, R2) of 100 Ω are fitted on the LVDS inputs RIN1+, RIN1− and RIN2+, RIN2−. Terminate the receiving end of any bus connected to DOUT1+, DOUT1− and DOUT2+, DOUT1−.
Power and ground are connected via a screw-wire connector (VDD1 and GND1). Logic inputs (IN1, IN2)/outputs (OUT1, OUT2) are connected via four SMB connectors. The bus signals are similarly connected via eight SMB connectors. These connect to the LVDS driver ( ADN4663) and receiver ( ADN4664) on traces with impedances of 50 Ω to ground.
Circuit Evaluation & Test
To power the isolated LVDS interface circuit board, apply a 3.3 V or 5 V supply to VDD1. To test that the circuit is powered correctly, check the voltage level at the VDD2 test point. This test point is the isolated supply from the ADuM5000 and should be 3.3 V or 5 V nominally.
A complete transmit and receive path can be tested by connecting the LVDS outputs for a channel to the LVDS inputs for a channel. As an example, to test Channel 1, connect DOUT1+ to RIN1+ and DOUT1− to RIN1− using SMB-to-SMB leads.
A signal or pattern generator can be connected to IN1, and the output at the OUT1 test point (or the OUT1 connector) must match the input. The test setup is shown in Figure 3.

The oscilloscope plot in Figure 4 shows the waveforms for IN1, RIN1+, RIN1−, and OUT1 when this test is performed with a 50 Mbps clock signal on IN1 and 90 cm shielded leads between DIN1+ and RIN1+, and DIN1− and RIN1−.

These measurements were taken with low capacitance probes on the LVDS bus (<1 pF). For higher data rates, use shorter wires between the LVDS outputs and inputs.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
ADUM5000 | Isolated DC/DC Converter |
ADUM5000ARWZ ADUM5000WARWZ |
ADN4663 | Dual, 3 V, CMOS, LVDS High Speed Differential Driver |
ADN4663BRZ |
ADN4664 | Dual, 3 V, CMOS, LVDS Differential Line Receiver |
ADN4664BRZ |
ADUM3442 | Quad Channel, High Speed Digital Isolators |