Overview

Product Details

The Altera Stratix IV E FPGA Development Kit delivers a complete system-level design environment that includes both the hardware and software needed to immediately begin developing FPGA designs. You can use this development kit to develop and test memory subsystems consisting of DDR3 DIMMs, QDR II+, and RLDRAM II memory interfaces.

DK-DEV-4SE530N Dev Kit

DK-DEV-4SE530N Power Tree

Linear Technology Components

LTM4601 12 A DC/DC μModules with PLL, output tracking and margining.

LT1764 3 A, fast transient response, low noise, LDO regulators.

LTC3026 1.5A Low Input Voltage VLDO Linear Regulator.

LTC6902 Multiphase oscillator with spread spectrum frequency modulation.

LTM4604 Low-voltage, 4 A DC/DC μModule with tracking.

LTC4151 High-voltage I2C current and voltage monitor.

DK-DEV-4SE530N Dev Kit Block Diagram