Overview

Product Details

The Nios II Embedded Evaluation Kit, Cyclone III Edition makes evaluating Altera’s embedded solutions easier than ever. A dozen different processor systems targeting the low cost, low-power Cyclone III FPGA can be evaluated by simply using the LCD color touch panel to scroll through and load your demo of choice. The Nios II Embedded Evaluation Kit, Cyclone III Edition comes with a comprehensive suite for software development—the Nios II Embedded Design Suite (EDS)—as well as sample Nios II processor systems that\ include full source code. The Nios II Evaluation Kit, Cyclone III Edition is composed of the Cyclone III PGA Starter Kit and an LCD/VGA HSMC daughter card.

DK-N2EVAL-3C25N Eval Kit

DK-N2EVAL-3C25N Eval Kit (Front View)

Linear Technology Components

LTM4603 6A μModule DC/DC system.

LTC3413 3A, 2MHz regulator for memory termination.

LT1959 500kHz step-down switching regulator.

LT1117 800mA low dropout positive regulator.

LT1963 1.5A, low-noise, fast transient response LDO.

LT3461 1.3MHz/3 MHz step-up DC/DC converter.

DK-N2EVAL-3C25N Block Diagram