Overview

Product Details

The DSP Development Kit, Cyclone III Edition delivers a complete DSP development environment for design engineers. The DSP Development Kit, Cyclone III Edition includes the Cyclone III development board, the Data Conversion HSMC, the DSP Builder development tool, Quartus II development software, MATLAB/Simulink evaluation software, evaluation IP cores, design examples, power supplies, cables, and documentation.

DK-DSP-3C120N Dev Kit

DK-DSP-3C120N Power Tree

Linear Technology Components

LTM4601 12A μModule DC/DC system.

LT1963 1.5A, low-noise, fast transient response LDO.

LT3481 6V, 2A, 2.8MHz step-down switching regulator.

LT1761 100mA, low-noise, LDO micropower regulator.

LTC3418 8A, 4MHz, synchronous step-down regulator.

LT1931 1.2MHz/2.2 MHz inverting DC/DC converter.

LTC2402 1- or 2-channel 24-bit μPower delta sigma A/D converter.

DK-DSP-3C120N Block Diagram