Overview

Product Details

The Altera® Cyclone® V GT FPGA Development Kit can be used to prototype Cyclone V GT FPGA or Cyclone V GX FPGA applications. It offers a quick and simple way to develop low-cost and low-power FPGA system-level designs and achieve rapid results. This kit supports a myriad of functionalities such as:


  • FPGA prototyping
  • FPGA power measurement
  • Transceiver I/O performance up to 5.0 Gbps
  • PCI Express® (PCIe®) Gen2 x4 (at 5.0 Gbps per lane)
  • Endpoint or rootport support

 

DK-DEV-5CGTD9N Dev Kit

DK-DEV-5CGTD9N Dev Kit

DK-DEV-5CGTD9N Power Tree No TI DDR Regulator

DK-DEV-5CGTD9N Power Tree

Linear Technology Components



LTC3613 24V, 15A Monolithic Step Down Regulator with Differential Output Sensing.



LTC3605 15V, 5A Synchronous Step-Down Regulator.



LTC3608 18V, 8A Monolithic Synchronous Step-Down DC/DC Converter.



LT3022 1A, 0.9V to 10V, Very Low Dropout Linear Regulator.



LT3085 Adjustable 500mA Single Resistor Low Dropout Regulator.


 

LTC3855 Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense.



LT3009 3µA IQ, 20mA Low Dropout Linear Regulators.



LTC3025-1 500mA Micropower VLDO Linear Regulators.


 

DK-DEV-5CGTD9N Block Diagram

DK-DEV-5CGTD9N Block Diagram