Overview

Product Details

The Arria V GX FPGA development board provides a hardware platform for developing and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Arria V GX FPGA device. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Arria V GX FPGA designs. Two high-speed mezzanine card (HSMC) connectors are available to add additional functionality via a variety of HSMCs available from Altera® and various partners.

DK-DEV-5AGXB3N/ES Dev Kit

DK-DEV-5AGXB3N/ES Power Tree

Linear Technology Components

LT3029 Dual 500mA/500mA Low Dropout, Low Noise, Micropower Linear Regulator.

LT3080 Adjustable 1.1A Single Resistor Low Dropout Regulator.

LT3980 58V, 2A, 2.4MHz Step-Down Switching Regulator with 85μA Quiescent Current.

LTC3025-1/LTC3025-2/LTC3025-3/LTC3025-4 500mA Micropower VLDO Linear Regulators.

LTC3026 1.5A Low Input Voltage VLDO Linear Regulator.

LTC3855 Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense.

LTM4601 12A µModule Regulator with PLL, Output Tracking and Margining.

LTM4618 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization.

LTM4628 Dual 8A or Single 16A DC/DC µModule Regulator.

DK-DEV-5AGXB3N/ES Block Diagram