LGA (CE-, CC-)
Land Grid Array, Chip Array Small Outline No Lead (Package Drawing CE-, CC-)

Filter packages by entering lead count or product description into the search box below:
Package | Outline | Material Information |
---|---|---|
12-Lead LGA (2.25mm x 2.25mm x 0.75mm w/ EP) (cc-12-3) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
12-Lead LGA (7.35mm x 7.2mm) (cc-12-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
12-Lead LGA_CAV (2.8mm x 5mm x 1.35mm) (ce-12-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
12-Lead LGA_CAV (4mm x 4mm x 1.65mm) (CE-12-4) |
PDF
Outline
PDF
|
    |
12-terminal LGA (2.2 mm x 2.3 mm x 0.87 mm) (cc-12-4) |
PDF
Outline
PDF
|
    |
13-Lead LGA (5mm x 5mm) (cc-13-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
14-Lead LGA (5mm x 3mm) (cc-14-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA (2.5mm x 2.5mm x 0.75mm) (cc-16-6) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA (3mm x 3.25mm) (cc-16-4) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA (3mm x 3mm) (cc-16-3) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA (8.35mm x 8.2mm) (cc-16-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA (9.35mm x 9.2mm) (cc-16-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
16-Lead LGA_CAV (4mm x 3mm x 1.2mm) (ce-16-3) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
18-Lead LGA_CAV (4.5mm x 5.8mm) (ce-18-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
20-Lead LGA (11.15mm x 11mm) (cc-20-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
20-lead LGA (3mm × 3mm) (CC-20-9) |
PDF
Outline
PDF
|
    |
20-Lead LGA (cc-20-6) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
20-Lead LGA w/ EP (cc-20-3) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
20-Lead LGA with EP (cc-20-4) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
20-Lead LSA (5mm x 8mm x 1.07mm) (CC-20-5) |
PDF
Outline
PDF
|
    |
20-Terminal LGA (4mm x 4mm x 0.81mm) (cc-20-7) |
PDF
Outline
PDF
|
    |
22-Terminal LGA (4 x 4mm x 0.776mm with a 2.4 x 2.4mm) (cc-22-2) |
PDF
Outline
PDF
|
    |
24-Lead LGA (3.5mm x 4.5mm) (cc-24) |
PDF
Outline
PDF
|
    |
24-Lead LGA (4mm x 4mm x 0.96mm w/ EP) (cc-24-4) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
24-Lead LGA (5mm x 4mm x 1.65mm) (cc-24-2) |
PDF
Outline
PDF
|
    |
24-Lead LGA (5mm x 5mm x 1.13mm w/ EP) (CC-24-8) |
PDF
Outline
PDF
|
    |
24-Lead LGA_CAV (3.8mm x 5mm x 0.9mm) (ce-24-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
24-Terminal LGA (3mm x 3mm x 0.828mm) (CC-24-12) |
PDF
Outline
PDF
|
    |
24-Terminal LGA (4mm x 4mm x 0.75mm w/ 2.4 mm EP) (CC-24-5) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
24-terminal LGA (8 mm x 4 mm x 1.2 mm) (CC-24-6) |
PDF
Outline
PDF
|
    |
24-terminal LGA_CAV (15 mm x 15 mm x 1.60 mm) (CE-24-2) |
PDF
Outline
PDF
|
    |
25-Lead LGA_CAV (4mm x 4mm x 1.55mm) (CE-25-1) |
PDF
Outline
PDF
|
    |
28 ld LGA (6mm x 6mm w/4 EP) (cc-28-3) |
PDF
Outline
PDF
|
    |
30-lead LGA (6 mm × 3 mm × 0.89mm) (cc-30-4) |
PDF
Outline
PDF
|
    |
31-Lead LGA (10mm x 10mm) (cc-31) |
PDF
Outline
PDF
|
    |
32-Lead LGA (5mm x 5mm) (cc-32-6) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
34-Lead LGA_CAV (11mm x 13mm x 3.07 mm) (ce-34-2) |
PDF
Outline
PDF
|
    |
38-Lead LGA (10.5mm x 5.5mm x 0.98mm w/ dual EP) (CC-38-1) |
PDF
Outline
PDF
|
    |
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-5) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
40-Lead LGA (cc-40-5) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
40-Terminal Land Grid Array [LGA] (cc-40-7) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
40-Terminal LGA (10 mm x 10 mm x 1.99 mm) (CC-40-10) |
PDF
Outline
PDF
|
    |
40-terminal LGA (6 mm × 6mm) (cc-40-8) |
PDF
Outline
PDF
|
    |
43-Terminal LGA (5mm x 5mm x 0.868mm) (cc-43-1) |
PDF
Outline
PDF
|
    |
48-Terminal Land Grid Array [LGA] (7 mm x 7 mm) (cc-48-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
48-Terminal Land Grid Array [LGA] (7mm x 7mm x 0.864 m) (cc-48-3) |
PDF
Outline
PDF
|
    |
48-Terminal Land Grid Array [LGA] (7mm x 7mm) (CC-48-13) |
PDF
Outline
PDF
|
    |
48-Terminal Land Grid Array [LGA] (CC-48-1) |
PDF
Outline
PDF
|
    |
48-Terminal Land Grid Array [LGA] (CC-48-4) |
PDF
Outline
PDF
|
    |
48-Terminal Land Grid Array [LGA] (cc-48-5) |
PDF
Outline
PDF
|
    |
50-Lead LGA_CAV (16mm x 14mm x 3.07 mm) (ce-50-2) |
PDF
Outline
PDF
|
    |
56-Terminal Land Grid Array [LGA] (8mm x 8mm x 0.864 m) (cc-56-2) |
PDF
Outline
PDF
|
    |
56-Terminal Land Grid Array [LGA] (9 mm × 9 mm) (cc-56-3) |
PDF
Outline
PDF
|
    |
5-Lead LGA_CAV (4mm x 3mm) (ce-5-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
60-Terminal LGA (9mm x 8mm x 0.73mm w/EP) (CC-60-2) |
PDF
Outline
PDF
|
    |
60-Terminal LGA (9mm x 9mm x 0.73mm w/EP) (CC-60-1) |
PDF
Outline
PDF
|
    |
6-Lead LGA_CAV (4.76mm x 3.76mm) (ce-6-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
6-Lead LGA_CAV (5.08mm x 5.08mm) (ce-6-3) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
6-Terminal LGA_CAV (4.72mm x 3.76mm x 3.5mm) (ce-6-2) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
72-Terminal 6 x 5 mm Land Grid Array [LGA] (cc-72-2) |
PDF
Outline
PDF
|
    |
72-Terminal LGA (10mm x 10mm x 0.7mm) (CC-72-3) |
PDF
Outline
PDF
|
    |
80-Terminal LGA_CAV (18mm x 18mm x 2.108 m) (ce-80-1) |
PDF
Outline
PDF
|
    |
88-Lead LGA (7mm x 7mm) (CC-88-1) |
PDF
Outline
PDF
|
    |
8-Lead LGA_CAV (5.08mm x 5.08mm) (CE-8-1) |
PDF
Outline
PDF
|
    |
9-Lead LGA_CAV (4.72mm x 3.76mm) (ce-9-1) |
PDF
Outline
PDF
|
PDF
Material Information
PDF
|
9-Lead LGA_CAV (9mm × 8mm) (ce-9-2) |
PDF
Outline
PDF
|
    |