Definition
1. Arbitrary waveform generator
2. American Wire Gauge: A measure of wire thickness (which also dictates cross-sectional area, and for a given material, ampacity). Example: 24 AWG wire has a nominal diameter of 0.0201in or 0.511mm. Also called the Brown and Sharpe Wire Gauge.
Note that steel wire is measured by a different gauge. AWG only applies to wire used to conduct electricity.
Synonyms
American Wire GaugeFind a term alphabetically: