1. Design Center
  2. Evaluation Hardware & Software
  3. Software
  4. Software Download

Low Power ARM Micro SDK (Win)

This software package contains the installer for the Low Power Microcontroller SDK. This SDK is now deprecated and replaced with the Maxim Micros SDK, except for the MAX32600, MAX32620, MAX32625, and MAX32630 product families.

SOFTWARE VERSION:
1.2.0
OPERATING SYSTEMS SUPPORTED:
Windows 7,Windows 10

REQUIRED HARDWARE:

MAX32600-KIT#; MAX32620-EVKIT#; MAX32630-EVKIT#; MAX32625-EVKIT#; MAX32621-EVKIT#; MAX32631-EVKIT#; MAX32626-EVKIT#

ARMCortexToolchain.exe