Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters.

Analog Devices' pattern generators and high-speed DAC evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices high speed DACs in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or high-speed DAC evaluation boards, other than specified above, will not be supported.

Controller Boards

  • CMOS and LVDS electrical standards, at data rates up to 1.2GSPS x 32-bits = 38.4Gbps (LVDS)
  • Two channels of 16-bits each (in both CMOS and LVDS modes)
  • 512MB on-board RAM, for up to 134 million samples per channel
  • Support for interleaved data streams
  • High-speed vector download
  • CMOS and LVDS electrical standards, at data rates up to 1.2GSPS x 32-bits = 38.4Gbps (LVDS)
  • Two channels of 16-bits each (in both CMOS and LVDS modes)
  • 512MB on-board RAM, for up to 134 million samples per channel
  • Support for interleaved data streams
  • High-speed vector download

Interposer Boards

DAC Interposer
  • Connects ADI evaluation pinout to FMC interfaces
  • Low Pin Count (LPC) connector to connect with LPC or HPC ports
  • Compatible with DPG2 daughter boards

COMPATIBLE PRODUCT EVALUATION BOARDS

The DPG controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with DPG controller boards.

Product

Recommended Controller
High Speed D/A Converters ≥30MSPS (1)
X+
Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
DPG3
Integrated Mixed Signal Front End MxFE
DPG3
Integrated Mixed Signal Front End MxFE
DPG2
10-/12-Bit, Low Power, Broadband MxFE
DPG2
10-/12-Bit, Low Power, Broadband MxFE
DPG2
14-Bit, 2400 MSPS RF DAC with 4-Channel Signal Processing
DPG2
Dual 16-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG2
Dual 16-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG3
Dual 14-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG2
Dual 14-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG3
Dual 12-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG2
Dual 12-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
DPG3
Dual 16-Bit, LVDS Interface 500 MSPS DAC
DPG2
Dual 14-Bit, LVDS Interface 500 MSPS DAC
DPG2
Dual 12-Bit, LVDS Interface 500 MSPS DAC
DPG2
Dual, 16-Bit, 1 GSPS, Digital-to-Analog Converter
DPG2
Dual, 16-Bit, 1 GSPS, Digital-to-Analog Converter
DPG3
Dual, 14-Bit, 1 GSPS, Digital-to-Analog Converter
DPG3
Dual, 14-Bit, 1 GSPS, Digital-to-Analog Converter
DPG2
Dual, 12-Bit, 1 GSPS, Digital-to-Analog Converter
DPG3
Dual, 12-Bit, 1 GSPS, Digital-to-Analog Converter
DPG2
14-Bit, 160 MSPS TxDAC+® with 2x Interpolation Filter
DPG3
14-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter
DPG2
12-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter
DPG2
14-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
10-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter
DPG3
12-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
10-Bit, Complete, 40 MSPS, dual Transmit D/A Converter
DPG3
10-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
14-Bit, 300 MSPS High Speed TxDAC+® D/A Converter
DPG3
14-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
12-Bit, 300 MSPS High Speed TxDAC+® D/A Converter
DPG3
12-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
10-Bit, 300 MSPS High Speed TxDAC+® D/A Converter
DPG3
10-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
Dual 16-Bit 250 MSPS Digital-to-Analog Converters
DPG2
Dual 16-Bit 250 MSPS Digital-to-Analog Converters
DPG3
Dual 14-Bit 250 MSPS Digital-to-Analog Converters
DPG2
Dual 14-Bit 250 MSPS Digital-to-Analog Converters
DPG3
Dual 12-Bit 250 MSPS Digital-to-Analog Converters
DPG2
Dual 12-Bit 250 MSPS Digital-to-Analog Converters
DPG3
Dual 10-Bit 250 MSPS Digital-to-Analog Converters
DPG3
Dual 10-Bit 250 MSPS Digital-to-Analog Converters
DPG2
Dual 8-Bit 250 MSPS Digital-to-Analog Converters
DPG2
Dual 8-Bit 250 MSPS Digital-to-Analog Converters
DPG3
14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
DPG3
14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
DPG2

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

DPG2

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

DPG3
11-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
DPG3
11-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
DPG2
14-Bit, 1200 MSPS DACs
DPG3
14-Bit, 1200 MSPS DACs
DPG2
12-Bit, 1200 MSPS DACs
DPG3
12-Bit, 1200 MSPS DACs
DPG2
10-Bit, 1200 MSPS DACs
DPG3
10-Bit, 1200 MSPS DACs
DPG2
Dual, 14-Bit Low Power Digital-to-Analog Converters
DPG3
Dual, 14-Bit Low Power Digital-to-Analog Converters
DPG2
Dual, 12-Bit Low Power Digital-to-Analog Converters
DPG2
Dual, 12-Bit Low Power Digital-to-Analog Converters
DPG3
Dual, 10-Bit Low Power Digital-to-Analog Converters
DPG2
Dual, 10-Bit Low Power Digital-to-Analog Converters
DPG3
Dual, 8-Bit Low Power Digital-to-Analog Converters
DPG3
Dual, 8-Bit Low Power Digital-to-Analog Converters
DPG2
8-Bit, 125 MSPS Dual TxDAC+ Digital-to-Analog Converter
DPG2
8-Bit, 100 MSPS+ TxDAC® D/A Converter
DPG3
14-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG2
14-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG3
12-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG3
12-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG2
10-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG2
10-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG3
8-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG3
8-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
DPG2
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
DPG3
16-Bit, 12 GSPS, RF DAC and Digital Upconverter
DPG3
16-Bit, 12 GSPS, RF Digital-to-Analog Converters
DPG3
11-Bit, 12 GSPS, RF Digital-to-Analog Converters
DPG3
Quad 16-Bit,1GSPS DAC TxDAC+® Digital-to-Analog Converter
DPG2
Quad 16-Bit,1GSPS DAC TxDAC+® Digital-to-Analog Converter
DPG3
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
DPG2
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
DPG3
Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
DPG3
16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
DPG3
14-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
DPG3
Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
DPG2
Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
DPG3
Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
DPG2
Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
DPG3
Dual, 14-Bit, 1230 MSPS, TxDAC+ Digital-to-Analog Converter
DPG2
Dual, 14-Bit, 1230 MSPS, TxDAC+ Digital-to-Analog Converter
DPG3
11-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
DPG3
Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
DPG2
Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
DPG3
Dual Low Power, 12-Bit TxDAC Digital-to-Analog Converters
DPG3
Dual Low Power, 12-Bit TxDAC Digital-to-Analog Converters
DPG2
Dual Low Power, 10-Bit TxDAC Digital-to-Analog Converters
DPG2
Dual Low Power, 10-Bit TxDAC Digital-to-Analog Converters
DPG3
Dual Low Power, 8-Bit TxDAC Digital-to-Analog Converters
DPG3
Dual Low Power, 8-Bit TxDAC Digital-to-Analog Converters
DPG2