Overview
Product Details
Demonstration circuit SCP-LT1956-IEVALZ is a 48V, 1.5A buck regulator configured as an inverting buck topology for positive to negative DC voltage conversion. This board has ample current output to drive multiple signal chains.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-FILTER-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that this Demo Manual does not cover details important to the operation and configuration regarding the LT1956. Please refer to the LT1956 datasheet for a complete description of the part.