Overview

Features and Benefits

  • Flexible Input and Output Configurations
  • +6V to +38V Single Supply Range
  • ±3V to ±19V Dual Supply Range
  • Fully Assembled and Tested

Product Details

The MAX9943 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9943 high-voltage, precision, low drift, and low-power op amp.

Applications

  • Amplifiers
  • Automatic Test Equipment (ATE)
  • Displays: Industrial, Front Panel, and Instrumentation
  • High-Performance ADC/DAC Input/Output
  • High-Voltage ATE
  • Industrial Instrumentation
  • Industrial: Process Measurement and Control
  • Loop-Powered Systems
  • Panel Meters
  • Power Meters
  • Programmable Logic Controllers (PLCs)
  • Sensor Interfaces

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.