Overview

Features and Benefits

  • Output Connection to 1-Wire® Device (DS2413)
  • Pushbutton that Initiates High-Voltage Fault
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9940 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9940 high-voltage signal-line protector for microcontroller ports. The MAX9940 EV kit demonstrates that microcontroller ports are protected against high-voltage faults.

The EV kit comes with a MAX9940AXK+ installed.

Applications

  • Industrial Equipment
  • Notebook Computers
  • Portable Devices

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.