-
MAX9736AEVKIT: Evaluation Kit for the MAX9736A and MAX9736B Data Sheet (Rev. 1)12/11/2009PDF243K
Overview
Features and Benefits
- 8V to 28V Single DC Power-Supply Operation
- Fully Differential Outputs
- Drives 2 x 15W into 8Ω Speakers in Stereo Mode
- Drives 1 x 30W into 4Ω Speaker in Mono Mode
- Shutdown and Mute Control
- Selectable Modulation Scheme
- Evaluates the MAX9736A/MAX9736B in 32-Pin TQFN-EP Package
- Fully Assembled and Tested
Product Details
The MAX9736A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that configures the MAX9736A Class D amplifier to drive 2 x 15W into a pair of 8Ω speakers in stereo mode, or 1 x 30W into a 4Ω speaker in mono mode for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +17.1dB gain. The MAX9736A EV kit accepts a pair of single-ended input signals and provides two sets of differential outputs for speakers.
The MAX9736A EV kit provides an option to control the shutdown, mute, modulation scheme, and mono mode of the MAX9736A. The EV kit includes convenient audio input and output connectors and the required output filters to ease evaluation. The MAX9736A EV kit can also evaluate the MAX9736B after IC replacement (U1).
Applications
- All-in-One PCs
- LCD/PDP/CRT Monitors
- LCD/PDP/CRT TVs
- MP3 Docking Stations
- Notebook PCs
- PC Speakers