The MAX9539/40 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains one MAX9539 and one MAX9540 multisignal sync system. The MAX9539 is a video graphic sync adder and the MAX9540 is a video graphic sync extractor. The MAX9539/MAX9540 work together as a chipset to provide a 3-wire (RGB) interface for 5-wire (RGBHV) video.
The MAX9539/40 EV kit can be separated into two individual PC boards, MAX9539 EV kit and MAX9540 EV kit. Each EV kit operates from a dual ±5V DC power supply.
Applications