Overview

Features and Benefits

  • +2.7V to +5.5V Input Range
  • Uses One 2.2µF and Two 10µF Ceramic Capacitors
  • Output Adjustable from -2.5V to -VIN
  • 200mA Output Current
  • 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX889 IC is an inverting charge pump that delivers a regulated negative output voltage at loads up to 200mA. The device operates from an input of +2.7V to +5.5V to produce a user-adjustable, regulated output of -2.5V to -VIN.

The MAX889S evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The board is set up to provide a -3.3V output from a +5.0V input supply. The EV kit is shipped with a MAX889S (1MHz switching frequency) installed. The board may also be used to evaluate the MAX889R (500kHz) or the MAX889T (2MHz). To do so, request a free sample of the MAX889RESA or MAX889TESA, and refer to the MAX889 data sheet for the appropriate capacitor values.

Applications

  • Digital Cameras and Camcorders

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.