Features and Benefits
Internal 37mΩ On-Resistance MOSFETs
3A Output PWM Step-Down Regulator
±1% Output Accuracy over Load, Line, and
Temperature
Operates from 2.35V to 3.6V Input Supply
Adjustable Output from 0.6V to (0.9 x VIN)
500kHz to 2MHz Adjustable Frequency
Allows All-Ceramic Capacitor Design
Programmable Soft-Start Time
24-Pin, 4mm x 4mm Thin QFN Package
REFIN for DDR Termination and Tracking
Applications
Surface-Mount Components
Assembled and Tested
Product Details
The MAX8643 evaluation kit (EV kit) is a fully assembled
and tested PCB that demonstrates the capabilities of
the MAX8643 integrated 3A step-down regulator. The
EV kit generates a +1.8V output voltage at load currents
up to 3A from a 2.35V to 3.6V input voltage range.
The MAX8643 switches at 1MHz and up to 95% efficiency
with the supplied components.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Telecom and Networking Power Supplies