-
MAX8538EVKIT: Evaluation Kit for the MAX8538 Data Sheet (Rev. 0)2/10/2006PDF221K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX8538 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8538 dual, PWM, synchronous buck controller. The EV kit uses an all-ceramic-capacitor solution to generate a 2.5V output voltage and a second 3.3V output voltage both at load currents up to 5A and an input voltage range of 4.5V to 23V. The switching frequency is set to 600kHz.
Applications
- Broadband Routers
- DDR Memory Power Supplies
- Networking Systems
- Notebooks and Desknotes
- Power Combiner in Advanced VGA Cards
- Power DSP Core Supplies
- RAMBUS Memory Power Supplies
- Servers and Storage Systems
- xDSL Modems and Routers