Overview

Features and Benefits

  • 12V Hot-Swap Controller for 25W or 50W Applications
  • Programmable Overcurrent Protection
  • EN and LPEN Inputs for Flexible Sequencing
  • Power-Good Output
  • Adjustable Turn-On Ramp
  • 16V Absolute Maximum Rating
  • Soft-Start Overcurrent Protection During Turn-On
  • Undervoltage Lockout
  • Timed Current-Regulation Period (Optional)
  • 100ns IC Response Time to Output Dead Short
  • Adjustable Overvoltage Protection
  • Fully Assembled and Tested

Product Details

The MAX8533 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8533 to be a versatile, single-port, 12V, Infiniband® (IB)-compliant hot-swap controller. The MAX8533 integrates several features that allow for reliable insertion and removal of the circuit card as well as real-time fault protection of abnormal occurrences. The MAX8533 allows for an adjustable soft-start ramp during turn-on of the input voltage while providing overcurrent protection. It also provides accurate and consistent current- regulated outputs for a programmable period of time to latchoff and soft-start in the presence of overcurrent (OC) conditions. Additionally, it provides a second level of severe overcurrent (SOC) protection by responding to a dead short in 100ns.

The MAX8533 EV kit incorporates a power-good (POK) open-drain output that can easily be pulled up to the input voltage or to another logic level using a jumper. Two enable inputs, EN (logic enable) and LPEN (local power enable), provide flexible sequencing.

The MAX8533 EV kit comes with an edge-card connector backplane board that is used to verify the hot-swap function.

Applications

  • 12V Hot-Swap
  • Blade Servers
  • Hot-Swap/Plug/Dock Power Management
  • Infiniband® Bulk Power
  • Network Routers and Switches
  • RAID

Documentation & Resources