Overview

Features and Benefits

  • Isolated Voltage Regulation Feedback Circuit–Set to 0.8V Threshold
  • Isolated OVP Circuit–Set to 1V Threshold
  • Adjustable Output-Voltage Thresholds
  • Galvanically Isolated Input and Output Grounds
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX8515 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the capability of the MAX8515A shunt regulator in a voltage-regulation circuit and the MAX8515 shunt regulator in an overvoltage protection (OVP) circuit for isolated DC-to-DC converters.

The EV kit circuit is designed to operate from an input voltage supply with a nominal output of 8V and an output voltage range of 6V to 10V. The input voltage can be adjusted from 1.8V to 18V by replacing circuit components. The voltage-regulation circuit and the OVP circuit have their thresholds set to 0.8V and 1V, respectively. The thresholds can be adjusted by replacing feedback resistors on the circuit board.