Overview

Features and Benefits

  • Quad-Phase Core Buck Regulator
    • Test Points for Both Local Output and Remote Sense
    • Exercise DVS with Simple GUI Tool
  • On-Board Load Pulse Generator Circuit
    • Adjust Load Current with Parallel Resistor Loads
    • Easily Perform Load Transients with the Press of a Button
  • I2C Interface
    • Access Through USB Port or Directly Through SDA and SCL Test Points
  • Lead-Free and RoHS Compliant
  • Software GUI and Command Module
  • Assembled and Tested

Product Details

The MAX77874 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77874. The EV kit allows for easy evaluation of the MAX77874 quad-phase core buck regulator by providing access to the I2C bus and including an on-board load pulse generator circuit. The EV kit also serves as a guide for layout and design with the MAX77874.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77874.

Applications

  • AI, Machine Vision, Embedded Microprocessors
  • DSLR, Mirrorless, Action Cameras
  • Gaming, Drones, Robots, Virtual Reality
  • Smartphones, Tablets, Ultrabooks

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.