-
MAX7428EVKIT: Evaluation Kit for the MAX7428 Data Sheet (Rev. 0)1/22/2002PDF239K
Overview
Features and Benefits
- Proven PC Board Layout
- Convenient On-Board Test Points
- Fully Assembled and Tested
Product Details
The MAX7428 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX7428 standard-definition video reconstruction filter and buffer. Windows® 98/2000 software provides a handy user interface to exercise the features of the MAX7428.
Order the complete EV system (MAX7428EVC16) for comprehensive evaluation of the MAX7428 using a PC. Order the EV kit (MAX7428EVKIT) if the 68HC16MODULE module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller (µC) based systems.
Applications
- Camcorders
- DVD Players
- Hard-Disk Recorders
- Set-Top Boxes