Overview

Features and Benefits

  • 4.3Gsps Maximum DAC Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
    • 2.15GHz Maximum Clock Rate
  • Wideband Output Transformer
    • Supports from < 30MHz to > 1000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Product Details

The MAX5881 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX5881 12-bit, 4.3Gsps cable downstream direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Applications

  • Broadcast Video Modulators
  • Cable Modem Termination Systems (CMTS)
  • Edge QAM Devices
  • Video-on-Demand (VOD)

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.