Overview
Features and Benefits
- 3.5mm Scope Probe Jacks
- Proven PCB Layout
- Fully Assembled and Tested
- Stand-Alone Waveform Generation (MAX4940MB+)
Product Details
The MAX4940 evaluation kit (EV kit) provides a proven design to evaluate the MAX4940 quad, high-voltage pulse driver. The MAX4940 EV kit can be driven by the MAX4940 Master Board, a signal generator based on the Altera EPM1270F256C5N MAX II CPLD.
The MAX4940 EV kit comes with a MAX4940CTN+ installed. Contact the factory for free samples of the pin-compatible MAX4940ACTN+ to evaluate this device.
For complete evaluation, including test waveform generation, order the MAX4940MB+ together with the MAX4940EVKIT+.
Applications
- Cleaning Equipment
- Flaw Detection
- Piezoelectric Drivers
- Test Instruments
- Ultrasound Medical Imaging
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.