Features and Benefits
- Fully Differential Amplifier with 130dBc THD
- +2.7V to +13.2V Supply Voltage Range
- Output-Voltage Clamps to Prevent Overranging ADC
- Adjustable Output Common-Mode Voltage
- Evaluate 20-Bit SAR ADC + MAX44205 Amplifier (refer to the MAX11905 EV Kit)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44205 evaluation kit (EV kit) provides a
proven design to evaluate the MAX44205, low-noise, low-distortion
fully differential operational amplifier (op amp),
suitable for driving high-resolution SAR ADCs such as the
MAX11905 family of devices.
The EV kit PCB comes installed with a MAX44205ATC+
in a 12-pin, 3mm x 3mm TQFN package with an exposed
pad.
Applications
- Active Filters
- Fully-Differential Signal Conditioning
- High-Speed Process Control
- Medical Imaging
- Single-Ended to Differential Conversion