The MAX4299 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4299 audio system IC designed for a single 5V application. The audio system IC features a stereo headphone driver, microphone amplifier, and a 3.3V linear regulator.
The EV kit's headphone driver is capable of driving 1.2VRMS into a 32Ω headphone. The microphone amplifier is capable of driving 1.5VRMS into a 10kΩ load. A 3.3V linear regulator is capable of supplying 100mA.
Applications