Overview

Features and Benefits

  • Separate Pluggable Board Containing an Embedded Near Field Antenna
    • Interfaces to the MAX32565 ISO 14443 Type A/B and EMV Compliant Contactless Reader
    • On-Board Antenna Tuning and Matching Circuit
  • Bluetooth® 4.2 Transceiver with an Embedded PCB Antenna
  • 320 x 240 Color TFT Resistive Touch Display with a SPI Interface
  • Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
  • Dual Smart Card Readers, One Full, One SIM/SAM
  • USB 2.0 Micro B Interface
  • Dual USB 2.0 Micro B to Serial UARTs
  • 4 x 4 Secure Keypad
  • 128MB XIP Serial Flash
  • All GPIOs and Analog I/Os Accessed Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers

Product Details

The MAX32565 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32565). It integrates a Arm® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • Contactless Payment
  • Electronic Commerce
  • Financial Terminals
  • Fitness wearables
  • IoT
  • PIN Pads
  • Secure Access Control
  • Secure Payment

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.