Overview

Features and Benefits

  • Easy Evaluation of the MAX31343
  • +1.6V to +5.5V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Arduino®/Mbed® Platform Compatible

Product Details

The MAX31343 shield is a fully assembled and tested PCB to evaluate the MAX31343, low-cost, extremely accurate, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply, either from USB or external power supply, and the integrated microelectromechanical systems (MEMS) resonator enhances the long-term accuracy and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.

The MAX31343 shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31343. The shield includes a MAX31343EKA+T. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

Applications

  • Action Cameras
  • Communications
  • Handheld Instrumentation
  • Industrial
  • Power Meters
  • Wearables

Markets and Technologies

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.