Overview

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • High Efficiency and Power Density
  • Low Component Count
  • Dual-Output or Single-Output Dual-Phase Operation
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20812 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20812, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is available in a 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 6A load per output. The two outputs can be connected as a singleoutput, dual-phase regulator that supports up to 12A load current. Refer to the MAX20812 IC data sheet for more information.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20812. Jumper pins, test points, and input/output connectors are included for flexibility and convenience in a wide range of applications.

Applications

  • Communications Equipment
  • I/O Pins of an FPGA/DSP/MCU
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment
  • μP Chipsets

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.