Overview

Features and Benefits

  • USB or 3.5mm Jack ID Detection
  • Factory Mode Detection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20330A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20330A HV-capable ID detection device. The EV kit comes with the MAX20330AEWA+ installed.

Applications

  • e-Readers
  • Smart Phones
  • Tablet PCs

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.