Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- 2.5V to 5.5V Operating Voltage Range
- Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20323 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20323 USB type-C CC-pin overvoltage protection device. The EV kit comes with the MAX20323ENC+ installed. The EV kit board can also be used to evaluate MAX20323A/ MAX20323B/MAX20323C/MAX20323D/MAX20323E/ MAX20323F.
Applications
- Industrial PCs
- Phablets
- Smart Phones
- Tablets
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.