The MAX20059 EV kit is a proven design to evaluate the MAX20059 high-efficiency, high-voltage, synchronous step-down DC-DC converter IC in a TDFN package. The EV kit is optimized to generate a 5V output at load currents up to 1A from a 48V input supply, and can be reconfigured to meet other system requirements. The EV kit features a 400kHz switching frequency. The EV kit can be used to monitor the IC’s features, such as adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external frequency synchronization.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.