Overview

Features and Benefits

  • 4.5V to 5.5V Input Range
  • Output Voltage Ranges from 40V to 90V
  • Output Ranges are Adjustable with Resistors
  • Overcurrent Protection
  • SPI-Compatible Serial Interface
  • Menu-Driven Software
  • Windows 95/98/2000-Compatible Software
  • Reconfigurable for Input Voltages Down to 3V (Refer to the MAX1932 IC Data Sheet)
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1932 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB). The EV kit contains a MAX1932 step-up switching regulator that includes an 8-bit DAC with an SPI™-compatible serial interface. The output of the step-up switching regulator is configured for a range of 40V to 90V and can provide up to 2mA. The EV kit is powered from a DC supply providing 4.5V to 5.5V. The EV kit can be reconfigured for an input voltage down to 3V.

The SPI-compatible serial interface can be connected to an IBM-compatible PC parallel port for evaluation. Windows® 95/98/2000-compatible software provides a user-friendly interface to demonstrate the features of the MAX1932 IC. The program is menu driven and offers a graphics interface with control buttons.

The MAX1932 EV kit features current-limit protection for the output. The MAX1932 thin QFN package and small external components permit the circuit area to be less than 0.6in x 0.9in.

Applications

  • Fiber Optic Network Equipment
  • Laser Range Finders
  • Optical Receivers and Modules
  • PIN Diode Bias Supply
  • Telecom Equipment

Documentation & Resources

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.