Features and Benefits
- Operates from a 4.5V to 76V Input Supply
- 3.3V Output Voltage
- Up to 1A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE/ILIM Pin to Select Among PWM or PFM Modes and 1.6A or 1.14A current limits
- Auxiliary Bootstrap LDO to improve efficiency
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17761 3.3V output EV kit is a proven design
to evaluate the MAX17761 high-efficiency, high-voltage,
synchronous step-down DC-DC converter in a TDFN
package. The EV kit generates 3.3V at load currents up
to 1A from a 4.5V to 76V input supply. The EV kit features
a 400kHz switching frequency for optimum efficiency and
component size. The EV kit features adjustable input
undervoltage lockout, adjustable soft-start, adjustable
switching frequency, adjustable current limit, open-drain active-low
RESET signal and external frequency synchronization.
Applications
- Basestation Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage, Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation