Features and Benefits
- 17V to 36V Input Voltage Range
- ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- 86.9% Peak Efficiency
- Overcurrent Protection
- No Optocoupler
- Delivers Up to 3.4W Output Power
- Overtemperature Protection
- Proven PCB layout
- Provides robust primary and secondary output short-circuit protection
Product Details
The MAX17681E evaluation kit (EV kit) is a fully assembled
and tested circuit board that demonstrates the
performance of the MAX17681A high-efficiency, iso-buck,
DC-DC converter. The EV kit operates over a wide input-voltage
range of 17V to 36V and uses primary-side feedback
to regulate the output voltage. The EV kit output is
programmed to ±15V, 75mA each and ±7.5V, 75mA each
with ±10% regulation.
The EV kit comes installed with the MAX17681A in a
10-pin (3mm x 2mm) TDFN package.
Applications
- Floating Power Supply Generation
- Isolated Fieldbus Interfaces
- Isolated Power Supplies in Medical Equipment
- PLC I/O Modules
- Smart Meters