Overview

Features and Benefits

  • Two High-Voltage, Level-Shifting Scan Drivers
  • +2.2V to +3.6V Input Supply Voltage Range (VDD)
  • -30V to +40V Output Swing
  • Demonstrates Output Charge Sharing
  • Evaluates the MAX17109 in a 32-Pin, 5mm x 5mm, Thin QFN Package with an Exposed Pad
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX17109 evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX17109 IC. The MAX17109 is a dual, high-voltage, level-shifting scan driver to drive the TFT panel integrated gate logic. The driver outputs swing from -30V to +40V. To save power, two sets of complementary outputs are provided to allow charge sharing during state changes. The EV kit operates from a DC supply range from +2.2V to +3.6V and consumes 200μA (typ).

Applications

  • LCD Monitor and TV Panels
  • Notebook Computer Displays

Documentation & Resources