The MAX1640 evaluation kit (EV kit) is an adjustable switch-mode current source that operates from a 5.5V to 26V input. It is intended for microprocessor-controlled battery chargers. The charging current, maximum voltage, and pulse-trickle charge are programmed with external resistors. The EV kit is shipped configured for a maximum charge voltage (6 cells). It is configured as a step-down pulse-width modulator (PWM) with synchronous rectification, allowing fast-charge currents up to 1.5A with greater than 90% efficiency. The MAX1640 uses high-side current sense; this allows the load to connect directly to ground, eliminating ground potential errors. The MAX1641 uses low-side current sense.
The MAX1640 EV kit is a fully assembled and tested surface-mount printed circuit board. It can also be used to evaluate the MAX1641.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.