Overview

Features and Benefits

  • ±0.35% Threshold Accuracy
  • 0.875V Nominal Threshold Range
  • ±3% UV/OV Monitoring Range
  • 10ms Reset Timeout for Active-Low RST signal
  • Two Reset Output Pullup Voltage Options
  • Proven 1” x 1” 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16191 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16191, a single-channel, low-voltage window-detector supervisor circuit. The MAX16191 EV kit is designed to facilitate the evaluation of the MAX16191’s 0.35% overvoltage/ undervoltage (OV/UV) faults detection capability. A jumper, JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VCC. See MAX16191 IC data sheet for absolute maximum voltage ratings voltage on reset output. The MAX16191 EV kit is available in a 1” x 1” PCB and operates over the automotive temperature range of -40°C to +125°C.

Applications

  • Advanced Driver-Assistance Systems (ADAS)
  • Multivoltage ASICs
  • Servers
  • Storage Equipment

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.