The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode controller circuit that demonstrates the system protection capability of the MAX16141A. The EV kit is designed to evaluate the MAX16141A’s response to reverse current, overcurrent, input overvoltage/undervoltage, short circuit, and overtemperature faults in a system. A high-power TVS footprint provides the option to evaluate the MAX16141A EV kit’s performance against the ISO-7637 and ISO-16750 automotive-safety standards. The undervoltage and overvoltage thresholds are set to 8.6V/36.2V, respectively. The EV kit PCB is available with the MAX16141AAAF/ VY+ Installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.