The MAX16065 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX16065 flash-configurable system manager with nonvolatile fault memory. The EV kit is a fully assembled and tested surface-mount board.
The EV kit includes an on-board USB-to-JTAG and SMBus interface, facilitating communications between the host PC and the device. Two potentiometers and a set of loopback switches make it easy to evaluate the sequencing and monitoring functions of the device without requiring external power supplies. Headers are also provided to facilitate connection to an external application circuit.
This EV kit data sheet assumes basic familiarity with the device. Refer to the MAX16065/MAX16066 IC data sheet for more detailed information.
Applications